| Supported MX Controller models | MX-F, MX-F with Safety Functions, MX-F support EtherCAT, MX-R |
| Manager station | 1 |
| Initial support | 16 remote stations, 1 group |
| Network speed | 100 Mbps |
| Cyclic transmission (user data) | UDP port 61450 |
| Remote station auto-detection | UDP port 61451 |
| Network topology | Star, line or mixed topology |
| Transmission medium | 100BASE-TX compatible cable |
| Maximum station-to-station distance | 100m |
| Supported ports | General Ethernet port, P2 (MX-F), P3 (MX-R) |